Metso LT106

Metso LT106

Price
556,250 USD
Year
2019
Working hours
242 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT106
Categorycrusher
Serial Number79761
Unit Number464056
Catalog NumberCU4492649
Manufacturing Year2019
Hours242 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 556,250
Tax-
Price Including Tax-
Features
Additional Information(US/458MHZ) INCLUDED; METSO
2019 METSO LT106 LOKOTRACK
52MM (2)" SPACING
7 /02/22/19 GL
ADJUSTMENT, MATERIAL LEVEL
BEIGE COLOR; ANSI SAFETY LABELS
C106 JAW CRUSHER WITH STANDARD
CONTROL INCLUDED;BELT PROTECTION
DECK MEDIA; EXTENDED 9M3 (12YD3)
ENGINE, TIER 4F EMISSION CLASS
ENGLISH DISPLAY LANGUAGE
FEED HOPPER; BY-PASS CHUTE
GRIZZLY FEEDER FOR LT106
GRIZZLY SECTIONS, BOTH WITH
HYDRAULIC POWER TAKE OFF; WATER
INCLUDED; REMOTE RADIO CONTROL
INCLUDED; SIDE CONVEYOR INCLUDED
INCOMING FREIGHT/$22,600
INTERLOCKING INCLUDED; PTO 1
JAW PROFILE, HYDRAULIC SETTING
LT106 EXTENDED MAIN CONVEYOR
MAGNETIC SEPARATOR INCLUDED
METRICS SYSTEM INCLUDED; METSO
PLATE INCLUDED; CAT C7.1 DIESEL
PUMP; JAW MAINTENANCE PLATFORM
SPRAYING SYSTEM WITH HYDRAULIC
STEEL CLOTH 35MM (1 3/8") SCREEN
VIBRATING FEEDER INCLUDES (2)
ANGLE COMPENSATOR FROM BLACKFORD
CAPACITY 500LB; WEIGH SHARK
WS 500 SINGLE IDLER BELT SCALE
CALIBRATED: FINAL SPAN 14555
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone