Metso LT106

Metso LT106

Price
297,504 USD
Year
2018
Working hours
2400 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT106
Categorycrusher
Serial Number79430
Unit Number461513
Catalog NumberCU4403483
Manufacturing Year2018
Hours2400 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax297,504 USD
Tax USD
Price Including Tax USD
Details
Additional Information(2) GRIZZLY FEEDER; 52MM (2")
2ND GRIZZLY; 35MM(1 3/8") STEEL
ADJUSTMENT, MATERIAL LEVEL
BYPASS CHUTE AND SIDE CONVEYOR
C106 JAW CRUSHER W/ STANDARD JAW
CAT C7.1 DIESEL ENGINE, TIER 4F
CLOTH SCREEN DECK MEDIA
CONTROL, & BELT PROTECTION PLATE
EMISSION CLASS; STANDARD CLIMATE
EXTENDED 9M3(12 CYD) FEED HOPPER
EXTENDED MAIN CONVEYOR, MAGNETIC
GRIZZLY SPACING ON BOTH 1ST AND
INCLUDED; PTO 1 HYDRAULIC POWER
KIT (-20C/-4F-35C/95F; LT106
MAINTENANCE PLATFORM; REMOTE
METSO BEIGE, ANSI SAFETY LABELS
METSO METRICS SYSTEM; COLOR:
PROFILE, HYDRAULIC SETTING
RADIO CONTROL INCLUDED US/458MHZ
SEPARATOR; OPTIONAL INTERLOCKING
TAKEOFF; WATER SPRAYING SYSTEM
WITH HYDRAULIC PUMP; JAW
NAPA BATTERY PART #7251
2018 METSO LT106 LOKOTRACK
2210/10/27/20
Features
Additional Information(2) GRIZZLY FEEDER; 52MM (2")
2ND GRIZZLY; 35MM(1 3/8") STEEL
ADJUSTMENT, MATERIAL LEVEL
BYPASS CHUTE AND SIDE CONVEYOR
C106 JAW CRUSHER W/ STANDARD JAW
CAT C7.1 DIESEL ENGINE, TIER 4F
CLOTH SCREEN DECK MEDIA
CONTROL, & BELT PROTECTION PLATE
EMISSION CLASS; STANDARD CLIMATE
EXTENDED 9M3(12 CYD) FEED HOPPER
EXTENDED MAIN CONVEYOR, MAGNETIC
GRIZZLY SPACING ON BOTH 1ST AND
INCLUDED; PTO 1 HYDRAULIC POWER
KIT (-20C/-4F-35C/95F; LT106
MAINTENANCE PLATFORM; REMOTE
METSO BEIGE, ANSI SAFETY LABELS
METSO METRICS SYSTEM; COLOR:
PROFILE, HYDRAULIC SETTING
RADIO CONTROL INCLUDED US/458MHZ
SEPARATOR; OPTIONAL INTERLOCKING
TAKEOFF; WATER SPRAYING SYSTEM
WITH HYDRAULIC PUMP; JAW
NAPA BATTERY PART #7251
2018 METSO LT106 LOKOTRACK
2210/10/27/20
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone