Metso LT106

Metso LT106

Price
470,909 USD
Year
2017
Working hours
1168 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT106
Categorycrusher
Serial Number79293
Unit Number452868
Catalog NumberCU2567633
Manufacturing Year2017
Hours1168 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$ 470,909
Tax-
Price Including Tax-
Features
Additional Information2017 LT106 LOKOTRACK JAW CRUSHER
BY-PASS CHUTE & SIDE CONVEYER
CATERPILLAR C7.1
CLIMATE KIT (-20C/-4 F-35C/95F)
COLOR: METSO BEIGE, ANSI SAFETY
ENGINE ARRANGEMENT: 457-1972
ENGINE S/N: 88102790
FEED HOPPER EXTENDED 9M3
GRIZZLY FEEDER; 52MM SPACING
HYDRAULIC POWER TAKE OFF PTO 1
INCLUDED; C106 JAW CRUSHER WITH
INCOMING FREIGHT
LABELS; DISPLAY LANGUAGE:ENGLISH
LEVEL CONTROL & BELT PROTECTION
MAGNETIC SEPARATOR/INTERLOCKING
MAIN CONVEYOR LT106 EXTENDED
PLATE INCLUDED; CAT C7.1 ENGINE
PUMP; REMOTE RADIO CONTROL INCL
SETTING ADJUSTMENT; MATERIAL
STANDARD JAW PROFILE, HYDRAULIC
STEEL CLOTH 35MM SCREENDECKMEDIA
TIER 4F EMISSION CLASS, STANDARD
US/458 MHZ; METSO METRICS SYSTEM
WATER SPRAYING SYSTEM/HYDRAULIC
932 /02/22/19 GL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone