McCloskey STK 36X80

McCloskey STK 36X80

Price
82,000 USD
Year
2017
Working hours
359 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMcCloskey STK 36X80
Categorycrusher
Serial Number86430
Unit NumberNCL00281
Catalog NumberCU2484541
Manufacturing Year2017
Hours359 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax82,000 USD
Tax USD
Price Including Tax USD
Details
Additional Information7GJ9813 49HP KUBOTA DIESEL
AT EXIT, REMOTE GREASE LINES.
ENG WITH A SPEED OF 2400 RPM.
HOPPER EXTENSIONS- SIDE SKIRT
HYDRAULIC WHEEL DRIVE,
JACKS, HYDRAULIC AXLE EXTENSION
MANUALS AND DECALS IN ENGLISH
PIVOT POINT, HYDRAULIC AXLE
PRICED KRL 3/17/17
STANDARD FEED BOOT
3 PLY 3/16 X 1/16 PLAIN BELT
Features
Additional Information7GJ9813 49HP KUBOTA DIESEL
AT EXIT, REMOTE GREASE LINES.
ENG WITH A SPEED OF 2400 RPM.
HOPPER EXTENSIONS- SIDE SKIRT
HYDRAULIC WHEEL DRIVE,
JACKS, HYDRAULIC AXLE EXTENSION
MANUALS AND DECALS IN ENGLISH
PIVOT POINT, HYDRAULIC AXLE
PRICED KRL 3/17/17
STANDARD FEED BOOT
3 PLY 3/16 X 1/16 PLAIN BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone