Masaba STK 36X150

Masaba STK 36X150

Price
271,065 USD
Year
2020
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMasaba STK 36X150
Categorycrusher
Serial Number2019420
Unit NumberNC000569
Catalog NumberCU4603121
Manufacturing Year2020
Hours1 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 271,065
Tax-
Price Including Tax-
Details
Additional InformationPRICED 5-11-20
FOR WHEELER DECALS.
ADJUSTABLE RUBBER FLASHING,
COPY OF MAINTENANCE & PARTS
STEEL SHOT BLASTED
BELT VULCANIZING
REMOTE GREASE BANK
35� SEALED 5" DIAMETER IDLERS
4' SPACING.
TUBULAR UNDERCARRIAGE-HYDRAULIC
YELLOW GUARDS, EXTRA SIGN PLATES
36" DEEP ENGINEERED TRUSS 74'LNG
ON BOARD DESIGN INSTALLED IN THE
CONVEYOR EXTENDS TO 150'
SELF-ALIGNING-CEMA C, PPI, SELF
RADIAL RECEIVING HOPPER AND ROCK
RETURN IDLERS-CEMA C,PPI,SEALED
WIRELESS REMOTE CONTROL
TAIL PULLEY-HEAVY DUTY 14" DIA.
BELTING-3-PLY 3/16"X1/16"330 PIW
CAPACITY-1000 TPH BASED ON 100#
HEAD PULLEY-HEAVY DUTY 16" DIA.
AXLE WITH DUAL TIRES AND WHEELS.
DESIGNED TO BE USED IN TRANSPORT
BLACK MAIN, METSO BEIGE STINGER
1 COAT OF 2 PART URETHANE PAINT
TRANSITION IDLERS-CEMA C PPI,
TROUGHING IDLERS-CEMA C PPI
52" DEEP ENGINEERED TRUSS
TELESCOPING STACKER
HYDRAULIC LANDING LEGS
RAISE AND LOWER WITH 20HP
PORTABLE TANDEM WALKING BEAM
PUMPING UNIT. SWING AXLE- ROAD
MAIN FRAME TAIL
AXLE DEPLOYMENT.
LIFT CONVEYOR TO ALLOW SWING
CHAINLESS POWER TRAVEL.
POWER TRAVEL-HYDRASHIFT,
AND RADIAL TRAVEL MODE.
5TH WHEEL HITCH,BRAKES,LIGHTS,
ROAD PORTABLE PACKAGE-INCLUDIN
AND MUD FLAPS.
MOTORS-40HP/30HP (DUAL 15HP
LEGS TO EASE LOADING/UNLOADING
LANDING LEGS- MANUAL LANDING
DRIVES-CLASS 2 HEAD END
FROM TRUCK.
HERRINGBONE LAGGING.
SELF CLEANING WING TYPE PULLEY
TOWING EYE-FOR PIT TRANSPORT
MOUNT WITH BACKSTOP
BALANCED DRIVE)
AXLE JACKS- JACKS HYDRAULICALL
PER CU/FT OF MATERIAL AT 18�
FOR OPERATING ON NON-CONCRETE
BELT SLPICE-VULCANIZED
SURFACES.
IMPACT IDLERS
TAKE UPS-SCREW TYPE
SAFETY SWITCHES
ANCHOR PIVOT PLATE-MAINTAINS
4WHEEL DRIVE POWER TRAVEL
TAIL ANCHOR PLATE-RECOMMENDED
CHROME WHEELS
TAIL END DURING RADIAL TRAVEL.
GEAR REDUCERS-DODGE TA2 SHAFT
DRUM PULLEY WITH 3/8"
BELT SPEED-400/600 FPM
WITH TWIST TENSIONER
BELT SCRAPER-MARTIN PIT VIPER
20�SEALED 5" DIAMETER
ALIGNING IDLER.
TAIL PULLEY,V-BELT,NIP GUARD
SENSOR.
.
HOPPER-6' LONG HOPPER WITH
5" DIAMETER, 10' SPACING
LEDGE.
SWITCH GEAR,PLC,MATERIAL FLOW
Features
Additional InformationPRICED 5-11-20
FOR WHEELER DECALS.
ADJUSTABLE RUBBER FLASHING,
COPY OF MAINTENANCE & PARTS
STEEL SHOT BLASTED
BELT VULCANIZING
REMOTE GREASE BANK
35� SEALED 5" DIAMETER IDLERS
4' SPACING.
TUBULAR UNDERCARRIAGE-HYDRAULIC
YELLOW GUARDS, EXTRA SIGN PLATES
36" DEEP ENGINEERED TRUSS 74'LNG
ON BOARD DESIGN INSTALLED IN THE
CONVEYOR EXTENDS TO 150'
SELF-ALIGNING-CEMA C, PPI, SELF
RADIAL RECEIVING HOPPER AND ROCK
RETURN IDLERS-CEMA C,PPI,SEALED
WIRELESS REMOTE CONTROL
TAIL PULLEY-HEAVY DUTY 14" DIA.
BELTING-3-PLY 3/16"X1/16"330 PIW
CAPACITY-1000 TPH BASED ON 100#
HEAD PULLEY-HEAVY DUTY 16" DIA.
AXLE WITH DUAL TIRES AND WHEELS.
DESIGNED TO BE USED IN TRANSPORT
BLACK MAIN, METSO BEIGE STINGER
1 COAT OF 2 PART URETHANE PAINT
TRANSITION IDLERS-CEMA C PPI,
TROUGHING IDLERS-CEMA C PPI
52" DEEP ENGINEERED TRUSS
TELESCOPING STACKER
HYDRAULIC LANDING LEGS
RAISE AND LOWER WITH 20HP
PORTABLE TANDEM WALKING BEAM
PUMPING UNIT. SWING AXLE- ROAD
MAIN FRAME TAIL
AXLE DEPLOYMENT.
LIFT CONVEYOR TO ALLOW SWING
CHAINLESS POWER TRAVEL.
POWER TRAVEL-HYDRASHIFT,
AND RADIAL TRAVEL MODE.
5TH WHEEL HITCH,BRAKES,LIGHTS,
ROAD PORTABLE PACKAGE-INCLUDIN
AND MUD FLAPS.
MOTORS-40HP/30HP (DUAL 15HP
LEGS TO EASE LOADING/UNLOADING
LANDING LEGS- MANUAL LANDING
DRIVES-CLASS 2 HEAD END
FROM TRUCK.
HERRINGBONE LAGGING.
SELF CLEANING WING TYPE PULLEY
TOWING EYE-FOR PIT TRANSPORT
MOUNT WITH BACKSTOP
BALANCED DRIVE)
AXLE JACKS- JACKS HYDRAULICALL
PER CU/FT OF MATERIAL AT 18�
FOR OPERATING ON NON-CONCRETE
BELT SLPICE-VULCANIZED
SURFACES.
IMPACT IDLERS
TAKE UPS-SCREW TYPE
SAFETY SWITCHES
ANCHOR PIVOT PLATE-MAINTAINS
4WHEEL DRIVE POWER TRAVEL
TAIL ANCHOR PLATE-RECOMMENDED
CHROME WHEELS
TAIL END DURING RADIAL TRAVEL.
GEAR REDUCERS-DODGE TA2 SHAFT
DRUM PULLEY WITH 3/8"
BELT SPEED-400/600 FPM
WITH TWIST TENSIONER
BELT SCRAPER-MARTIN PIT VIPER
20�SEALED 5" DIAMETER
ALIGNING IDLER.
TAIL PULLEY,V-BELT,NIP GUARD
SENSOR.
.
HOPPER-6' LONG HOPPER WITH
5" DIAMETER, 10' SPACING
LEDGE.
SWITCH GEAR,PLC,MATERIAL FLOW
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources