Masaba STK36X125

Masaba STK36X125

Price
183,950 USD
Year
2019
Working hours
342 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMasaba STK36X125
Categorycrusher
Serial Number2019226
Unit NumberNC000517
Catalog NumberCU4571061
Manufacturing Year2019
Hours342 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 183,950
Tax-
Price Including Tax-
Details
Additional InformationTOWING/LIFTING EYE.
DRIVE PULLEY SHAFT AND BEARING
MARTIN PIT VIPER W/TWIST TENS.
20 DEGREE SEALED 5" DIA. TROUG
IDLERS.
HEAD SHAFT- 3 15/16" SHAFT
PULLEY.
3PLY 3/16" X 1/16" CON. BELT
W/DODGE TYPE E BEARINGS
3 15/16" SHAFT W/DODGE TYPE E
BASE PLATE WITH 5TH WHEEL PIN.
SWITCHGEAR- NEMA 4 ENCLOSURE
URATHANE PRIMER.
PRIMER- (1) COAT OF 2 PART
MAINTENANCE AND PARTS.
PAINT- (1) COAT OF 2 PART
V-BELT DRIVE-WITH DRIVE GUARD
POWER TOP FOLDS
HYD. RAISE WITH 5HP MOTOR, PUMP,
FOLDING HEAD AND TAIL SEC.
TUBULAR UNDERCARRIAGE- HYDRAULIC
FULL LEGTH UNDER SUPPORT ANGLES
CROSS ANGLES- 2" X 2" X 1/4"
LATTICE ANGLES- 2" X 2" X 1/4"
CHORD ANGLES- 4" X 4" X 1/4"
MAIN FRAME 36" DEEP TRUSS
BRAKES, LIGHTS AND MUD FLAPS
POWER TRAVEL-2 WHEEL DRIVE
WITH (4) 385/65R22.5 TIRES
PLUMBING.
CYLINDER, RES. VALVE BODY AND
SHEAVE, QD BUSHING AND BACKSTOP
MOTOR-40HP ELECTRIC WITH SHEAVE
DRIVE-CLASSII WRAP DRIVE.
GEAR REDUCER- DODGE TXT#7 WITH
SWING DOWN CRANK JACK LANDING
LEGS WITH WINCH AND CABLE.
PLANETARY WHEEL DRIVE, W/BRAKE.
TAIL PULLEY HD 16" DIA. SELF-
BEARINGS.
PULLEY WITH 3/8" HERRINGBONE
DRIVE PULLEY-HD 24" DIA. DRUM
AND QD BUSHING
TAILSHAFT AND BEARING- 3 7/16"
CLEANING WING TYPE PULLEY.
SNUB PULLEY- HD 16" DIA. SELF-
SHAFT W/DODGE TYPE S2000 BEARING
35 DEGREE SEALED 5" DIA.
REAR BUMPER
CLEANING WING TYPE PULLEY
LAGGING.
TRANSITION IDLERS- CEMA C, PPI
GUARDS- TAIL PULLEY GUARD,
V-BELT GUARD AND NIP GUARD ON
HEAD PULLEY. WE DO NOT WARRANT
THAT OUR GUARDS WILL MEET ALL
URATHANE PAINT METSO BEIGE
PRICED 12/6/19 KRL
TAKE UPS-SCREW TYPE
RADIAL RECEIVING HOPPER
RUBBER FLASHING.
TROUGHING IDLERS- CEMA B, PPI,
TROUGH IDLERS, 4' SPACING.
STEEL SHOT BLASTED
OWNERS MANUAL- (2) COPIES FOR
WITH 100' LEAD CORD.
LOCAL CODES. IT IS THE
HOPPER- 6' LONG WITH ADJUSTABL
Features
Additional InformationTOWING/LIFTING EYE.
DRIVE PULLEY SHAFT AND BEARING
MARTIN PIT VIPER W/TWIST TENS.
20 DEGREE SEALED 5" DIA. TROUG
IDLERS.
HEAD SHAFT- 3 15/16" SHAFT
PULLEY.
3PLY 3/16" X 1/16" CON. BELT
W/DODGE TYPE E BEARINGS
3 15/16" SHAFT W/DODGE TYPE E
BASE PLATE WITH 5TH WHEEL PIN.
SWITCHGEAR- NEMA 4 ENCLOSURE
URATHANE PRIMER.
PRIMER- (1) COAT OF 2 PART
MAINTENANCE AND PARTS.
PAINT- (1) COAT OF 2 PART
V-BELT DRIVE-WITH DRIVE GUARD
POWER TOP FOLDS
HYD. RAISE WITH 5HP MOTOR, PUMP,
FOLDING HEAD AND TAIL SEC.
TUBULAR UNDERCARRIAGE- HYDRAULIC
FULL LEGTH UNDER SUPPORT ANGLES
CROSS ANGLES- 2" X 2" X 1/4"
LATTICE ANGLES- 2" X 2" X 1/4"
CHORD ANGLES- 4" X 4" X 1/4"
MAIN FRAME 36" DEEP TRUSS
BRAKES, LIGHTS AND MUD FLAPS
POWER TRAVEL-2 WHEEL DRIVE
WITH (4) 385/65R22.5 TIRES
PLUMBING.
CYLINDER, RES. VALVE BODY AND
SHEAVE, QD BUSHING AND BACKSTOP
MOTOR-40HP ELECTRIC WITH SHEAVE
DRIVE-CLASSII WRAP DRIVE.
GEAR REDUCER- DODGE TXT#7 WITH
SWING DOWN CRANK JACK LANDING
LEGS WITH WINCH AND CABLE.
PLANETARY WHEEL DRIVE, W/BRAKE.
TAIL PULLEY HD 16" DIA. SELF-
BEARINGS.
PULLEY WITH 3/8" HERRINGBONE
DRIVE PULLEY-HD 24" DIA. DRUM
AND QD BUSHING
TAILSHAFT AND BEARING- 3 7/16"
CLEANING WING TYPE PULLEY.
SNUB PULLEY- HD 16" DIA. SELF-
SHAFT W/DODGE TYPE S2000 BEARING
35 DEGREE SEALED 5" DIA.
REAR BUMPER
CLEANING WING TYPE PULLEY
LAGGING.
TRANSITION IDLERS- CEMA C, PPI
GUARDS- TAIL PULLEY GUARD,
V-BELT GUARD AND NIP GUARD ON
HEAD PULLEY. WE DO NOT WARRANT
THAT OUR GUARDS WILL MEET ALL
URATHANE PAINT METSO BEIGE
PRICED 12/6/19 KRL
TAKE UPS-SCREW TYPE
RADIAL RECEIVING HOPPER
RUBBER FLASHING.
TROUGHING IDLERS- CEMA B, PPI,
TROUGH IDLERS, 4' SPACING.
STEEL SHOT BLASTED
OWNERS MANUAL- (2) COPIES FOR
WITH 100' LEAD CORD.
LOCAL CODES. IT IS THE
HOPPER- 6' LONG WITH ADJUSTABL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources