J&M CO. INC. BELT FEED

J&M CO. INC. BELT FEED

Price
88,000 USD
Year
2015
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJ&M CO. INC. BELT FEED
Categorycrusher
Serial Number36"BELT443237
Unit Number443237
Catalog NumberCU2419259
Manufacturing Year2015
Hours1 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 88,000
Tax-
Price Including Tax-
Features
Additional Information0P080/ RN 3/17/17
36" BELT FEEDER
HYD TILT GRIZZLY 6" SPACING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone