Yanmar VIO55-5B

Yanmar VIO55-5B

Price
43,000 USD
Year
2013
Working hours
2331 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandYanmar VIO55-5B
CategoryCrawler Excavators
Serial Number59082
Unit Number474329
Catalog NumberCU4561629
Manufacturing Year2013
Hours2331 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 43,000
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional Information* NO QUICK COUPLER
*ONLY PRE-HEATER
0P0900/2331/12/12/19
2-WAY PATTERN CONTROL
2013 YANMAR VIO55-5B EXCAVATOR
AIR CONDITIONER/HEATER/DEFROSTER
AS IS / AS RECEIVED
AUXILLIARY VALVE / ARM
BLADE, LEVELING 6'6"
BUCKET-GP,18" W/TEETH
CONSIGNMENT/DAHLBERG, G
ENCLOSED CAB / EPA LABEL
ENGINE,4TNV88,39.5HP,4CYL,TIER 4
HYDRAULICS, STANDARD 35GPM
JOYSTICK PILOT CONTROLS
LIGHTING,INTERIOR-CAB & WORK
ROPS/ ALARM,TRAVEL/COUNTERWEIGHT
SEAT,VINYL SUSPENSION W/BELT
TRACKS, STEEL 15.74"
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional Information* NO QUICK COUPLER
*ONLY PRE-HEATER
0P0900/2331/12/12/19
2-WAY PATTERN CONTROL
2013 YANMAR VIO55-5B EXCAVATOR
AIR CONDITIONER/HEATER/DEFROSTER
AS IS / AS RECEIVED
AUXILLIARY VALVE / ARM
BLADE, LEVELING 6'6"
BUCKET-GP,18" W/TEETH
CONSIGNMENT/DAHLBERG, G
ENCLOSED CAB / EPA LABEL
ENGINE,4TNV88,39.5HP,4CYL,TIER 4
HYDRAULICS, STANDARD 35GPM
JOYSTICK PILOT CONTROLS
LIGHTING,INTERIOR-CAB & WORK
ROPS/ ALARM,TRAVEL/COUNTERWEIGHT
SEAT,VINYL SUSPENSION W/BELT
TRACKS, STEEL 15.74"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2331
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
  • Good
  • Good
  • Good
stick
  • Fairsome play
  • Fairsome play
  • Fairsome play
bucket
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftFairsqueaks some, some wear
Track Frame - RightFairsqueaks some, some wear
comments, misc. repairs, general remarks
  • Machine in operating condition
boom & stick
  • No
  • No
  • Good
  • Good
  • Fairsome play
  • Fairsome play
general condition
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources