Yanmar B15

Yanmar B15

Price
7,736 USD
Year
2003
Working hours
5103 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandYanmar B15
CategoryCrawler Excavators
Serial NumberBK31B30830
Unit Number22041906
Catalog NumberCU4503151
Manufacturing Year2003
Hours5103 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$ 7,736
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, LONGSTICK, LONG
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • attachments / work tools
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
gauges, operator station, console
  • Fair
attachments / work tools
  • UNE LAME 1M
stick
  • 1M
bucket
  • No
  • 1000MM 50% 400 MM 50 % 220 MM 50%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE30%
Notes - UNDERCARRIAGE230 MM
Track Shoes230MM
Track Shoes (Width)230230
comments, misc. repairs, general remarks
  • FR-23
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone