Wacker EZ28

Wacker EZ28

Price
33,598 USD
Year
2017
Working hours
1302 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWacker EZ28
CategoryCrawler Excavators
Serial NumberWNCE1002PPAL01949
Unit NumberPAL01949
Catalog NumberCU4619806
Manufacturing Year2017
Hours1302 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding Tax$ 33,598
Tax (19%)$ 6,384
Price Including Tax$ 39,982
Details
Additional InformationUNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 70 %
LENGTH OF STICK: 1050 MM
UNDERCARRIAGE TRACK ROLLERS: 60 %
Features
Additional InformationUNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 70 %
LENGTH OF STICK: 1050 MM
UNDERCARRIAGE TRACK ROLLERS: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marcel Christ
Germany
Telephone:+49 6233 770319
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources