Wacker 75Z3

Wacker 75Z3

Price
43,183 USD
Year
2012
Working hours
2832 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWacker 75Z3
CategoryCrawler Excavators
Serial NumberAJ04492
Unit NumberAJ04492
Catalog NumberCU4514293
Manufacturing Year2012
Hours2832 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding Tax$ 43,183
Tax (19%)$ 8,205
Price Including Tax$ 51,387
Features
Additional InformationOPERATING WEIGHT: 7.5 T
ENGINEPOWER: 70 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thorsten Hill
Germany
Telephone:+49 6631 9601 ext 15
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone