Wacker 75Z3

Wacker 75Z3

Price
53,254 USD
Year
2013
Working hours
1345 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWacker 75Z3
CategoryCrawler Excavators
Serial NumberWNCE0604LPAL00400
Unit NumberPAL00400
Catalog NumberCU4514422
Manufacturing Year2013
Hours1345 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding Tax$ 53,254
Tax (19%)$ 10,118
Price Including Tax$ 63,372
Features
Additional InformationOPERATING WEIGHT: 7.5 T
ENGINEPOWER: 70 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thorsten Hill
Germany
Telephone:+49 6631 9601 ext 15
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone