Volvo ECR88D

Volvo ECR88D

Price
73,231 USD
Year
2017
Working hours
1350 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo ECR88D
CategoryCrawler Excavators
Serial NumberVCE00E88H00212480
Unit Number22042889
Catalog NumberCU4639076
Manufacturing Year2017
Hours1350 h
CountryFrance
LocationDijon / Genlis, 21
Pricing
Price Excluding Tax$ 73,231
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • No
stick
  • bras de 2.1M
  • Good
  • Good
  • Good
bucket
  • Yes
  • 4 godets: 900 400 300 mm et 1 curage inclinable de 1500 mm ok 80%
  • Volvo hydraulique
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEok 80%
Track Shoes (Width)450
comments, misc. repairs, general remarks
  • largeur de transport 2,3 M
  • pompe de transfert de fuel
  • FR-24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone