Volvo ECR58D

Volvo ECR58D

Price
47,246 USD
Year
2016
Working hours
2113 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo ECR58D
CategoryCrawler Excavators
Serial NumberVCE00C58T00280825
Unit Number22042906
Catalog NumberCU4640815
Manufacturing Year2016
Hours2113 h
CountryFrance
LocationDijon / Genlis, 21
Pricing
Price Excluding Tax$ 47,246
Tax-
Price Including Tax-
Details
Accessories
CE PLATECE PLATE
AM FM RADIOAM FM RADIO
STICK, LONGSTICK, LONG
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Features
Accessories
CE PLATECE PLATE
AM FM RADIOAM FM RADIO
STICK, LONGSTICK, LONG
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • No
  • Yes
  • Poorsans climatiseur
  • Good
  • Good
  • Good
engine
  • Good
stick
  • bras de 1.94 M
  • Good
  • Good
  • Good
bucket
  • Yes
  • Volvo hydraulique
  • 2 godets 350 et 900 ok 70% 1 godet curage 1500 ok 70%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 1chaine acoutchouc ok 60%
comments, misc. repairs, general remarks
  • largeur de transport 2 M
  • FR-24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone