Quick Search

Volvo ECR40D

Volvo ECR40D

Year
2017
Working hours
1,173 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Fenton, MO
+1 636 384 4021
Show phone number
Basic information
BrandVolvo ECR40D
Fabick CAT
CategoryCrawler Excavators
Serial NumberVCECR40DC00014152
Unit Number14152
Catalog Number10111376
Year2017
Hours1,173 h
CountryUnited States
LocationFenton, United States
Pricing
Price Excluding Tax29,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Car Body - StandardCar Body - Standard
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Stick - LongStick - Long
Rubber TrackRubber Track
Boom - 2 PieceBoom - 2 Piece
Arrangement - Material HandlerArrangement - Material Handler
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1430
  • No
  • Overall fair-good appearance
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairA few scratches & faded
  • Good
  • Good
  • Good
  • Good
safety items
301
  • No
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • PoorDoesn’t work
  • Good
  • Good
gauges, operator station, console
620
  • Yes
  • No
  • No
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
engine
810
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Overall good condition
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • Overall good condition
  • GoodGreen/ low in bottle
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1310
  • Overall fair-good condition
  • FairStarting to leak at rod end
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
010
  • Overall fair condition
  • FairSlight play in tower p&b
stick
210
  • Overall fair condition
  • Good
  • Fair
  • Good
bucket
150
  • No
  • Overall fair condition
  • 22”
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE50-60%
Notes - UNDERCARRIAGEOverall fair con
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)12”12”
final drives
200
  • Overall good condition
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall fair -good condition
general condition
300
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering