Volvo ECR305CL

Volvo ECR305CL

Price
94,636 USD
Year
2015
Working hours
7909 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo ECR305CL
CategoryCrawler Excavators
Serial Number00110490
Unit NumberMT25080B
Catalog NumberCU4653418
Manufacturing Year2015
Hours7909 h
CountryCanada
LocationDartmouth, NS
Pricing
Price Excluding Tax$ 94,636
Tax-
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED

54" HD BUCKET
800MM TRIPLE GROUSER SHOES
*ENGINE, CERTIFIED TIER 4
Features
Accessories
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED

54" HD BUCKET
800MM TRIPLE GROUSER SHOES
*ENGINE, CERTIFIED TIER 4
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • undercarriage
general appearance
  • Good
  • Goodsome scratches
  • Good
  • Fair
  • Good
  • Fairair cleaner dirty
  • Good
  • Fair
safety items
  • one mirror broken
gauges, operator station, console
  • Fairfront top window cracked and front bottom is plastic
engine
  • Yesoil sweat on cylinder head/valve cover
  • Fairdirty
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Fairone missing on cab roof and left side on boom is not working
  • Good
hydraulics
  • swing drive compartment has oil so in it so possible leak,
  • Good
  • FairBucket cylinder pin is welded in place with plates.
  • Good
  • Fairhydraulic pumps are a little noisy
  • Fairmain hydraulic valve has oil leak
  • Good
  • Good
  • Good
boom
  • 4 grease lines are broken around boom/stick
  • Good
stick
  • Good
bucket
  • could not get hyd coupler to work properly
  • Fairbit of play in pins
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Carrier Rollersnormal
Idlersright side new
Notes - UNDERCARRIAGE2 track rollers leaking
Segmentsright side sprocket is worn out with some sprocket tips missing/broken off
Track Shoessome loose pads
Track Frame - LeftFair
Track Frame - RightFair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Toromont CAT Used Equipment
Canada
Telephone:+1 800 268 1965
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone