Volvo ECR145

Volvo ECR145

Price
72,909 USD
Year
2015
Working hours
5,788 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo ECR145
CategoryCrawler Excavators
Serial NumberT00310114
Unit NumberCE013290
Catalog NumberCU4824403
Manufacturing Year2015
Hours5,788 h
CountryUnited States
LocationSparks, NV
Pricing
Price Excluding Tax72,909 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded and scratched
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Full
  • Full
  • GoodCools to 60 degrees with an ambient temp of 64 degrees
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWarms to 105 degrees with an ambient temp of 64 degrees
  • Good
  • Good
  • Good
  • FairCushion has a small hole
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • Clear
  • Limited testing with no load
  • Normal
  • Clear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Limited testing with no load
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Yes
  • 26"
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)24"24"
comments, misc. repairs, general remarks
  • Machine was inspected on 8-23-21 with 5788 hours
  • Monitor is very scratched but readable
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CASHMAN EQUIPMENT CO.See InventoryWebsiteSelect contact
Vicente Saucedo
Telephone:+1 702 633 6991 x4991
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone