Volvo ECR145EL

Volvo ECR145EL

Price
145,000 USD
Year
2018
Working hours
1853 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo ECR145EL
CategoryCrawler Excavators
Serial Number311074
Unit NumberCME001270
Catalog NumberCU4638646
Manufacturing Year2018
Hours1853 h
CountryUnited States
LocationSC
Pricing
Price Excluding Tax$ 145,000
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
FORESTRY ARRANGEMENTFORESTRY ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BLUETOOTHBLUETOOTH
Additional InformationMachine comes with 36" Bucket,Quick Coupler, Hyd Thumb, AFE Disc Mulcher Head
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
FORESTRY ARRANGEMENTFORESTRY ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BLUETOOTHBLUETOOTH
Additional InformationMachine comes with 36" Bucket,Quick Coupler, Hyd Thumb, AFE Disc Mulcher Head
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • YesFOPS & Lexan front guard for flying debris
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Fairsystem dirty--filters may need changing
  • Good
  • Good
  • Good
  • Good
  • all show normal readings
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red
  • Volvo 4.0L 121 HP T4F--per date on filter last pm @ 1834 hrs--aftermarket filters used on machine
  • normal
  • clear
  • Poordirty--should be replaced
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes120v heater intact
  • am/fm/bluetooth
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodcutter head runs @ 49 GPM
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesGeith 23" hyd thumb in good condition
  • cutter head runs @ 40 GPM--performs well--teeth in good condition, can be turned--see all pictures
  • AFE cutter head--33" width measured across GET, 36" cutter disc--m/n RDM38-EX s/n 11-17-R125-V145E-042
boom
  • approx 15
  • all p&b in good condition
  • Good
  • Good
  • Good
stick
  • all p&b in good condition
  • approx 10
  • Good
  • Good
  • Good
bucket
  • YesGeith OC65-1G3 s/n 337308--manual release functions well
  • Geith
  • see above
  • m/n--HF40 / H14 s/n--471520
  • 36" .68 cu / yd
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEestimate of 90% remaining on undercarriage as a whole
Cannontracks adjusted correctly
Carrier Rollerslight wear
Idlerslight wear
Segmentslight wear
Track Shoes24" bolt on rubber pads
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources