Quick Search

Volvo ECR145EL

Volvo ECR145EL

Year
2020
Working hours
1,343 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandVolvo ECR145EL
Foley Inc.
CategoryCrawler Excavators
Serial Number314725
Unit NumberUT51321
Catalog Number10081997
Year2020
Hours1,343 h
CountryUnited States
LocationMonroe, United States
Pricing
Price Excluding Tax103,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, QUICKCOUPLER, QUICK
BEACONBEACON
BLUETOOTHBLUETOOTH
RUBBER TRACKRUBBER TRACK
Additional informationTO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.

HEATED SEAT
REAR VIEW CAMERA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
850
  • No
  • Good
  • FairScratches
  • Good
  • Good
  • FairDamage. Right rear door open latch damaged.
  • Good
  • FairDamage
  • Good
  • Good
  • FairScratches
  • Good
  • FairDents and scratches
  • Good
safety items
100
  • YesDents
  • Good
gauges, operator station, console
1130
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • FairBelt squeal when A/C compressor engaged. Compressor may be seized.
  • Good
  • Good
  • Good
  • FairLeft foot control pad loose. right foot control pad removed and laying to the side.
  • Good
  • FairTears at right side of lower cab glass seal. Damage to mirror assemblies. Damage to camera mounts causes 360 view to display out of calibration.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
320
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Orange
  • FairMuffler cover missing hardware
  • Good
  • Good
  • Good
  • FairWear at heat wrap
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
230
  • Yes
  • Good
  • FairBattery not secured to machine. Cover plate laying to side. Missing hardware.
  • FairInoperable
  • FairDamage to right cab mounted lamp. Damage to right rear lamp housing.
  • Good
hydraulics
750
  • Good
  • FairBend in line. Wear and class 2 leaks from hoses.
  • Good
  • FairPossible leaks. Cleaning and testing required.
  • Good
  • FairPossible leaks found at pump, valve area and below cab. Cleaning and testing required.
  • Good
  • FairGrease line and fitting damaged
  • Good
  • FairPossible leaks. Cleaning and testing required.
  • Good
  • Good
attachments / work tools
  • YesHydraulic thumb installed to machine. Serial plate missing. Squealing noises during operation. Wear and class 2 leak at hoses
  • Machine is equipped with a ~84" leveling blade. Left side tie down ear torn. Dents in moldboard.
boom
110
  • FairScratches
  • Good
stick
110
  • ~910"
  • Good
  • FairScratches
bucket
130
  • Yes
  • Volvo
  • Cleaning required.
  • Volvo. Hydraulic. Wear at hoses. Lines bent on stick. Class 3 leak.
  • ~40"
  • FairDents
  • FairPlay at bucket/stick. Improper pin used. Pin not secured. Spacers missing.
  • Good
  • FairMismatched. Side cutter hardware loose.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEApproximately 75% remaining
Link Part NumberVOLVO
Notes - UNDERCARRIAGEPhotos
Track ShoesCuts and chunks in rubber track pads.
Track Frame - LeftFairCleaning required. Bent steps.
Track Frame - RightFairCleaning required. Bent steps.
Carrier Rollers Front118mm
Idlers Front21.5mm
Links96mm
Pins & Bushings (External)53mm
Track Roller 2141mm
Track Shoes (Width)23 3/4"
final drives
100
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering