Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
Volvo
Quick Search
Contact dealer
Volvo EC460
2006
6192 Hours
MICHIGAN CAT
Brand
Volvo EC460
Category
Crawler Excavators
Serial Number
EC460V80140
Unit Number
V80140-A
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
Volvo EC460
Home
Construction
Excavators
Crawler Excavators
Volvo
Volvo EC460
Year
2006
Working hours
6,192 h
Print
Add to favorites
‹
›
×
Videos of Volvo EC460
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
42,512
MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
Volvo EC460
Michigan CAT
Category
Crawler Excavators
Serial Number
EC460V80140
Unit Number
V80140-A
Catalog Number
10029731
Year
2006
Hours
6,192 h
Country
United States
Location
Shelby Twp., United States
Pricing
Price Excluding Tax
42,512
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Additional information
AS IS, WHERE IS
PLEASE CALL FOR MACHINE LOCATION
VOLVO-CAB, AC, BKT, 33.5" PADS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
3
12
1
extra fuel tanks
No
s.o.s. taken
No
bumper
Fair
Dented a little
car body
Fair
Both sides are dented
catwalk
Fair
Has left side only and is bent a little
counterweight
Fair
Scratched
crankcase guard / battery box
Fair
Multiple bent belly pans and a couple are missing
eng. enclose hood / stack
Fair
Exhaust tip is bent and hood prop is missing
engine doors
Fair
Both rear doors are dented
fiberglass
Fair
fuel tank
Good
grab irons
Fair
Left front is bent
hood
Fair
It appears to have been broken and repaired with fiberglass and is cracking
main frame welds
Good
paint
Fair
Faded and scratched and also has surface rust
pre-cleaner bowl
Good
sheet metal
Fair
steps / ladder
Poor
Both right side and left rear roller frame steps are missing and left front is bent a little
safety items
3
0
0
cab guards
Yes
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
brake hold
Good
horn
Good
Inoperable
swing brake
Good
gauges, operator station, console
7
6
0
back up alarm
Yes
current o&mm
No
current parts manual
No
current safety manual
No
rops certification plate
Yes
air conditioner
Fair
dash console
Good
door latches
Good
ems panel / warnings
Good
floor boards
Fair
Floor mat shows some wear and is torn and dirty
gauges
Good
glass/mirrors
Fair
Front upper and lower windows are broken
heater
Good
interior lights
Good
meter
Good
seat cushion / arm rest
Fair
Cushions are dirty and bottom cushion is worn and has a hole
switches
Fair
One rocker switch is broken on right side panel
windshield wipers
Fair
Inoperable
engine
6
2
0
blow by
No
compression in radiator
No
epa decal
No
fluid levels ok?
Yes
knocking
No
oil leaks
Yes
Oil pan is leaking and possibly a oil line is leaking underneath
water in oil
No
anti-freeze color
Red
air cleaners
Good
engine supports
Good
exhaust / muffler
Fair
Tip is bent
fuel injection system
Good
governor
Fair
Unit won’t idle down on it’s own
oil filter condition (cut)
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
0
0
leaks
No
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
4
1
0
block heater
No
ether aid
No
alternator
Good
batteries / cables
Good
lighting
Fair
Multiple inoperable lights
starter
Good
wiring
Good
hydraulics
9
5
0
boom cylinder
Fair
Both cylinders are leaking at head seals
bucket cylinder
Good
control linkage
Good
filter condition (cut)
Good
hose lines
Fair
Multiple wet lines inside pump compartment
hydraulic swivel
Fair
operating condition - hydraulics
Fair
Travel circuit is weak unit won’t counter rotate and 2 speed is inoperable
pump drive
Good
pumps & valves
Good
stick cylinder
Good
swing gear
Good
swing motors
Good
tank
Good
travel motors
Fair
Travel circuit is weak unit won’t counter rotate and 2 speed is inoperable.
boom
2
1
0
boom condition
Good
boom pins
Good
pins & bushings - boom
Fair
P&B have slight movement
stick
2
1
0
pins & bushings - stick
Fair
Lower P&B have a 1/16” of movement and the upper P&B has some movement
stick conditions
Good
stick pins
Good
bucket
0
1
0
quick coupler
No
bucket linkage
Fair
All H-Link P&B have a 1/16” of movement
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Links
Right side link is cracked has possibly more.
Notes - UNDERCARRIAGE
Used Cat specs
Pins & Bushings (External)
Left side has at least one broken P&B
Track Shoes
35.5” TG Pads both sides have multiple bent and loose pads
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
165
165
85
85
Carrier Rollers Rear
165
165
85
85
Idlers Front
24
24
40
40
Links
125
125
40
40
Pins & Bushings (External)
70
70
63
63
Track Roller 5
195
195
25
25
Track Roller 6
195
195
25
25
Track Roller 7
195
195
25
25
Track Roller 8
195
195
25
25
Track Roller 9
195
195
25
25
Track Shoes (Width)
25
25
45
45
final drives
2
0
0
housings
Good
planetaries / diff
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Volvo EC460 on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.