Volvo EC460BL P

Volvo EC460BL P

Price
29,907 USD
Year
2005
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo EC460BL P
CategoryCrawler Excavators
Serial NumberEC460V11089
Unit NumberV11089-A
Catalog NumberCU4571808
Manufacturing Year2005
Hours1 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax$ 29,907
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationVOLVO-CAB, AC, 1PC BOOM, STK, BKT, 35.5" PADS TOTAL HOURS UNKNOWN
PLEASE CALL FOR MACHINE LOCATION
AS IS, WHERE IS
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationVOLVO-CAB, AC, 1PC BOOM, STK, BKT, 35.5" PADS TOTAL HOURS UNKNOWN
PLEASE CALL FOR MACHINE LOCATION
AS IS, WHERE IS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • Good
  • Good
  • Good
  • FairScratched
  • FairMultiple belly pans are missing and others are bent.
  • FairScratched and peeling
  • Good
  • FairRight rear is bent
  • Good
  • Good
  • Good
  • Good
  • FairFaded and scratched and also has surface rust
  • FairPlastic inside cab is dirty
  • Good
  • Good
  • Fair
  • FairRight rear roller frame step is missing and left front is bent. Toolbox step is bent a little
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • PoorThere isn’t one.
  • Good
  • Good
  • Good
gauges, operator station, console
  • YesInoperable
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • GoodHas battery and water temperature lights on
  • FairFloormat is worn and dirty
  • Good
  • PoorFront upper and lower windows are busted and left rear is gone and taped up
  • FairDisplay is not reading and labeling is coming off. Also off button is broken.
  • FairInoperable
  • FairInoperable total hours unknown.
  • Fair
  • FairBoth cushions are dirty and bottom cushion is worn through
  • FairLabeling on rocker switches is worn
  • FairArm is bent not allowing it to operate
engine
  • No
  • No
  • No
  • Yes
  • No
  • YesDrain plug is leaking
  • No
  • Green
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairUnit doesn’t idle down on it’s own
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • FairStarter didn’t want to engage when trying to start took several attempts to start before engaging.
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • FairLeft joystick pilot lines are leaking. Also has wet lines in pump compartment
  • Good
  • Good
  • FairAt Higher Rpms you can feel a vibration possibly coupler going bad.
  • Good
  • FairShows some wear
  • Good
  • FairShows some wear
  • Good
  • Good
  • Good
boom
  • Crack in boom
  • Good
  • Fair
  • FairP&B have a 1/16” of movement
stick
  • FairP&B have a 1/16” of movement.
  • Good
  • Fair
bucket
  • No
  • 60” Bkt
  • FairShows normal wear
  • PoorAll H-Link P&B have a 1/16”+ of movement
  • Good
  • PoorShow wear and is worn back into side cutter bolt holes
  • FairShow normal wear
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes35.5” TG Pads Both sides have multiple broken pads
Track Frame - LeftGood
Track Frame - RightGood
Idlers Front2121
Links125125
Pins & Bushings (External)6969
Track Roller 5198198
Track Roller 7198198
Track Shoes (Width)2727
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources