Volvo EC460B LC

Volvo EC460B LC

Price
52,000 USD
Year
2007
Working hours
11091 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo EC460B LC
CategoryCrawler Excavators
Serial Number80539
Unit Number470461
Catalog NumberCU4497351
Manufacturing Year2007
Hours11091 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax52,000 USD
Tax USD
Price Including Tax USD
Details
Additional Information2007 VOLVO EC460B LC EXCAVATOR
AIR CONDITIONER/HEATER/DEFROSTER
AM FM RADIO / ALARM, TRAVEL
AS IS / AS RECEIVED
BOOM, 1 PIECE / EROPS
11091/07/03/19
BUCKET-GP, 60" W/TEETH 2.6 YD3
CARBODY,STANDARD W/COUNTERWEIGHT
ENGINE ENCLOSURES / MIRRORS
ENGINE,D12D EAE3,12.1L,315HP,T-3
HYDRAULICS,STD / BLOCK HEATER
JOYSTICK CONTROL & CONSOLE
LIGHTING, INTERIOR & WORK
QUICK COUPLER,HYDRAULIC (GEITH)
SEAT, CLOTH STANDARD W/ BELT
STRAIGHT TRAVEL
UNDERCARRIAGE, LONG 36" SHOES
Features
Additional Information2007 VOLVO EC460B LC EXCAVATOR
AIR CONDITIONER/HEATER/DEFROSTER
AM FM RADIO / ALARM, TRAVEL
AS IS / AS RECEIVED
BOOM, 1 PIECE / EROPS
11091/07/03/19
BUCKET-GP, 60" W/TEETH 2.6 YD3
CARBODY,STANDARD W/COUNTERWEIGHT
ENGINE ENCLOSURES / MIRRORS
ENGINE,D12D EAE3,12.1L,315HP,T-3
HYDRAULICS,STD / BLOCK HEATER
JOYSTICK CONTROL & CONSOLE
LIGHTING, INTERIOR & WORK
QUICK COUPLER,HYDRAULIC (GEITH)
SEAT, CLOTH STANDARD W/ BELT
STRAIGHT TRAVEL
UNDERCARRIAGE, LONG 36" SHOES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • ROUGH LOOKING- MISC SIDE DOOR DAMAGE(ENCLOSURES)
  • PoorDENTS AND DAMAGE
  • Fair
  • Fair
  • Fair
  • Fair
  • FairFADED
  • FairMISC DENTS
  • PoorMISC DENTS- R/S DAMAGED
  • Fair
  • Poor
  • FairDENTS
  • Fair
  • PoorFADED
  • Fair
  • Fair
  • FairMISC DAMAGE
  • FairBENT
safety items
  • Fair
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • PoorDOES NOT GET WARM
  • Fair
  • PoorEXPIRED
  • Fair
  • PoorSWITCH SYMBOLS RUBBED OFF
engine
  • No
  • No
  • Yes
  • No
  • YesVALVE COVER
  • No
  • NORMAL
  • GOOD
  • Normal
  • Fair
  • Fair
  • Fair
  • Good
cooling system
  • No
  • Good
  • Fair
  • Fair
  • Good
electrical, starting and charging system
  • No
  • No
  • Fair
  • Fair
  • FairONE FLOOD NOT WORKING
  • Fair
  • Fair
hydraulics
  • OK
  • Fair
  • FairLEAKING
  • Fair
  • FairMISC WEAR
  • Fair
  • Fair
  • Fair
  • FairLEAKING VALVE
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
attachments / work tools
  • QUICK COUPLER
boom
  • Fair
  • PoorWORN
  • PoorWORN
stick
  • PoorWORN
  • Fair
  • PoorWORN
bucket
  • Yes
  • VOLVO
  • GEITH
  • HE07A3439
  • 60"
  • FairMISC DENTS
  • PoorWORN PINS AND BUSHINGS
  • FairMISC DENTS
  • Fair
final drives
  • FairCOVER HARDWARE MISSING
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGESEEMED IN OK SHAPE
Track Shoes36"
Track Frame - LeftFair
Track Frame - RightFair
comments, misc. repairs, general remarks
  • MACHINE STARTS AND RUNS
  • UNDERCARRIAGE SEEMED IN OK SHAPE
  • MANY DENTS AND MISC DAMAGE
  • MISC LEAKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone