Volvo EC380EL

Volvo EC380EL

Price
142,500 USD
Year
2014
Working hours
4,567 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo EC380EL
CategoryCrawler Excavators
Serial NumberVCEC380EJ00310179
Unit Number310179-A
Catalog NumberCU4722628
Manufacturing Year2014
Hours4,567 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax142,500 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
THUMB, HYDRAULICTHUMB, HYDRAULIC
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional informationPLEASE CALL FOR MACHINE LOCATION
CAB, AC, HYD THUMB, 12'9 STK, BKT, 31.5" PADS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • FairRF small dent underside
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLR bent slight
  • GoodRC ding
  • Good
  • Good
  • Good
  • FairFaded slight, scratches
  • Good
  • Fair
safety items
  • Yes
  • Good
  • Good
gauges, operator station, console
  • YesRear view camera system also
  • Yes
  • Volvo AM/FM radio
  • GoodA/C evaporator core couple nicks, no problem
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWindshield cracked
  • Good
  • Good
  • Good
  • Good
  • FairBottom cushion small burn holes
  • Good
  • Good
engine
  • YesSlight normal
  • Yes
  • No
  • No
  • No
  • Red
  • Good
  • Normal
  • GoodOuter little dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodUses auxiliary controls on right handle
  • Good
attachments / work tools
  • Yes42” x 78” Rockland hydraulic thumb, s/n 10210501, Just tightened up, new pin installed
boom
  • Good
  • FairBoom pivot p/b worn slight
  • Good
stick
  • 12’9”
  • Good
  • Good
  • Good
bucket
  • NoHas switch and plumbing to end of stick, left hose by stick pivot area is missing
  • Werk Brau
  • 235737-1-1
  • 60”
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOuter spade teeth worn slight
final drives
  • No leaks
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEUsing Cat specs about 45% on rail p/b
Link Part NumberVolvo
SegmentsNEW SEGMENTS INSTALLED
Track Shoes31.5" wide
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front15916260
Carrier Rollers Rear16215906
Idlers Front2528
Links121.5121.58080
Pins & Bushings (Internal)8728715650
Track Roller 12328036
Track Roller 922.52400
Track Shoes (Width)3333
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone