Quick Search

Volvo EC380EL

Volvo EC380EL

Year
2019
Working hours
3,098 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
Show phone number
Basic information
BrandVolvo EC380EL
Foley Equipment Company
CategoryCrawler Excavators
Serial Number314133
Unit Number24B135
Catalog Number10109206
Year2019
Hours3,098 h
CountryUnited States
LocationCall Foley, United States
Pricing
Price Excluding Tax208,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
BeaconBeacon
Radio - AM FM RadioRadio - AM FM Radio
Additional information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2019 VOLVO EC380EL
3098 HOURS
FAULTS INCLUDING SAFETY ITEMS
MACHINE IS SOLD AS IS, WHERE IS,
SERIAL NUMBER 314133
WITH ALL KNOWN AND UNKNOWN
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1220
  • Yes
  • Panel under cab glass dented. Panel under cab dented. Customer decal shows last service completed at 3050 hours.
  • Good
  • Good
  • Good
  • GoodMinor scratching present
  • Good
  • Good
  • FairRadiator/cooler access door dented.
  • Good
  • Good
  • Good
  • GoodGood for age/hours
  • Good
  • Good
  • FairLeft rear track step bent
safety items
311
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • PoorNeeds replaced
  • FairWeeping leak present. Source of leak on swing brake unknown, likely hose/fittings. Covered in oil and grime as well as on plate on bottom of substructure. SB functions
gauges, operator station, console
1300
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • YesMinor amount
  • Yes
  • Yes
  • NoHydraulic oil low, sight glass empty
  • No
  • No
  • YesWeeping leak at valve cover seal.
  • No
  • Orangeish
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1201
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorSight glass empty
boom & stick
220
  • No
  • No
  • FairHas some play, less than 1/4”
  • Good
  • Good
  • FairHas some play, less than 1/4”
boom
100
  • Good
stick
100
  • 12’10”
  • Good
bucket
600
  • 154607
  • 72”
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE50% or less.
Notes - UNDERCARRIAGETrack rollers 3,7 are guarded.
Track Shoes900mm
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering