Volvo EC300D

Volvo EC300D

Price
On Request
Year
2013
Working hours
10101 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo EC300D
CategoryCrawler Excavators
Serial Number210602
Unit Number18B4168
Catalog NumberCU4462620
Manufacturing Year2013
Hours10101 h
CountryNorway
LocationRudshøgda
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Informationhk og skuff. Sentralsmøring.

UNDERCARRIAGE CONDITION: 10
GROSS WEIGHT: 33500 KG
GENERAL GRADE (1 MIN - 5 MAX): 3
CE MARKED: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Thomas Brodshaug
Norway
Telephone:+47 22 63 68 81
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone