Volvo EC290CLC

Volvo EC290CLC

Price
59,000 USD
Year
2008
Working hours
5244 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo EC290CLC
CategoryCrawler Excavators
Serial Number110690
Unit NumberI8113
Catalog NumberCU4549039
Manufacturing Year2008
Hours5244 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$ 59,000
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information10' STICK
20' 4" BOOM
AIR SUSPENSION SEAT
COUPLER LINES TO END OF STICK (NO QUICK COUPLER)
PATTERN CHANGER
STICK MOUNTED HYDRAULIC NO-LINK THUMB
55" DIG BUCKET
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information10' STICK
20' 4" BOOM
AIR SUSPENSION SEAT
COUPLER LINES TO END OF STICK (NO QUICK COUPLER)
PATTERN CHANGER
STICK MOUNTED HYDRAULIC NO-LINK THUMB
55" DIG BUCKET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • YesWILL BE CLEANED
  • No
  • No
  • FairMINOR DENT ON THR RH REAR DOOR
  • Good
  • Good
  • FairFRONT TOOL BOX STEP IS BENT
  • Fair
  • Good
  • FairMINOR DENT IN RADIATOR DOOR
  • Fair
  • FairPLASTIC VISOR IS CRACKED
  • Good
  • Good
  • Good
  • Good
  • GoodLOOKS GOOD OVERALL
  • FairMINOR DENT IN SWIVEL GUARD
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorTOP FRONT GLASS IS CRACKED
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
engine
  • YesNORMAL
  • No
  • NoLABEL IS GONE TIER III
  • No
  • No
  • No
  • NORMAL AND LEVEL
  • ENGINE RUNS SMOOTH
  • NORMAL
  • NORMAL
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Fair
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • PoorHOSE LEAKS OFF MAIN CONTROL VALVE
  • Good
  • Good
  • Good
  • GoodMINOR LEAK IN PUMP COMPARTMENT
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
  • 20 4"
  • Good
  • Good
  • Good
stick
  • BOTTOM OF STICK SHOW DINGS FROM CONTACT WITH THUMB
  • 10 2"
  • Fair
  • Fair
  • Good
bucket
  • No
  • GEITH
  • THE BUCKET AND LINKAGE ARE SELLABLE & FUNCTIONAL
  • 55"
  • Good
  • Good
  • Good
  • Good
  • FairWORN 55%
final drives
  • BOTH FINAL DRIVES ARE LEVEL AND COLOR IS OK
  • Good
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
IdlersIDLER GUIDES ARE FUNCTIONAL
LinksITR
Notes - UNDERCARRIAGEBOTTOM ROLLERS AVG 167 MM AND AVERAGE 30% wear
Track Shoes32" TG
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front152.5 MM154 MM4236
Carrier Rollers Rear154 MM153 MM3640
Idlers Front27.25 MM27.25 MM2626
Links115 MM115 MM55
Pins & Bushings (External)815 MM815 MM88
Segments7070
Track Shoes (Width)32"32"9090
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources