Volvo EC220DLC

Volvo EC220DLC

Price
53,500 USD
Year
2013
Working hours
4681 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo EC220DLC
CategoryCrawler Excavators
Serial Number210313
Unit NumberI8112
Catalog NumberCU4549040
Manufacturing Year2013
Hours4681 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$ 53,500
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information18' 8" BOOM
48" DIG BUCKET
9' 7" STICK
AIR SUSP SEAT
COUPLER LINES TO END OF STICK (NO COUPLER)
PATTERN CHANGER
REAR CAMERA
STIFF LINK THUMB
STROBE
HYD REV FAN
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information18' 8" BOOM
48" DIG BUCKET
9' 7" STICK
AIR SUSP SEAT
COUPLER LINES TO END OF STICK (NO COUPLER)
PATTERN CHANGER
REAR CAMERA
STIFF LINK THUMB
STROBE
HYD REV FAN
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • undercarriage
general appearance
  • YesWILL BE CLEANED
  • No
  • No
  • FairTHE RH LOWER SIDE BUMPER HAS MINOR DINGS
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairWEATHERED
  • Good
safety items
  • No
  • YesSLIGHT DING ON SHEET MEDAL OVERHANG
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • GoodFRONT WIPER NEEDS REPLACEMENT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • FairFRONT WIPER NEEDS REPLACEMENT
engine
  • YesMINOR
  • No
  • YesTIER 4 INTERIM
  • Yes
  • No
  • No
  • No
  • NORMAL ACTIVE FAULT CODE BUT LEVEL IS GOOD SENDING UNIT MAY BE FAULTY
  • NORMAL
  • NORMAL
  • Good
  • FairSHOWING WEAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Fair
  • Good
  • PoorALL BUT 2 LIGHT ARE NOT WORKING
  • Good
  • Good
hydraulics
  • NORMAL AND LEVEL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLEVEL 3 LEAK WILL NEED TO BE RESEALED
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • YesSTATIONARY
  • No
  • No
bucket
  • No
  • CP
  • 48"
  • FairMINOR BOW IN BOTTOM OF BUCKET
  • PoorSIGNIFICANT PLAY IN LINKAGE
  • Good
  • Good
  • GoodWIDE TEETH
final drives
  • THE FINALS ARE LEVEL AND COULD USE A SERVICE
  • Good
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE1000 - 1500 HOURS DEPENDING ON AMOUNT OF TRAVELING. NOT A GUARANTEE
IdlersIDLER GUIDES SHOWING WEAR
LinksORIGINAL
Notes - UNDERCARRIAGETRACK ROLLER AVG 155.75 MM 40% WORN
Track Frame - LeftGood
Track Frame - RightGood
Idlers Front23 MM23.255960
Links103 MM103 MM3434
Pins & Bushings (External)54 MM54 MM9999
Pins & Bushings (Internal)771 MM771 MM8585
Segments9090
Track Shoes (Width)32"32"1010
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources