Volvo EC220DL

Volvo EC220DL

Price
77,500 USD
Year
2012
Working hours
2685 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo EC220DL
CategoryCrawler Excavators
Serial NumberVCEC220DC00210097
Unit Number192U066
Catalog NumberCU4539275
Manufacturing Year2012
Hours2685 h
CountryUnited States
LocationPeoria, IL
Pricing
Price Excluding Tax$ 77,500
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationPICTURES AS OF:12/4/19 2685 HOURS
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationPICTURES AS OF:12/4/19 2685 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodMinor bends.
  • Good
  • GoodStraight, no damage.
  • GoodMetal turbo style.
  • GoodOriginal paint, good coverage, some fading.
  • Good
  • GoodAll straight and secured.
  • Good
  • GoodMinor dent under LH fender/skirt.
  • GoodMinor dentpaint peeling on pump compartment door.
  • GoodStraight, no damage.
  • GoodMinor cut/scratches.
  • GoodNo damage.
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodAll working.
  • GoodAll fan speeds working correctly.
  • PoorNot working.
  • GoodCounting correctly.
  • GoodCloth seat, EC.
  • Good
  • GoodWiper/washer working correctly.
  • GoodLight scratches on monitor, all warning systems working.
  • Consoles and interior panels are in good condition, no damage.
  • GoodCooling correctly.
  • Yes
  • Yes
engine
  • Yes
  • Yes
  • No
  • Orange.
  • Normal.
  • Good
  • GoodNo leaks, looseness.
  • Good
  • Good
  • GoodEngine starts and runs correctly.
cooling system
  • No
  • GoodNo damage.
  • Good
  • GoodGC, no leaks.
  • GoodClean, no damage.
  • GoodNo leaks.
electrical, starting and charging system
  • GoodCharging correctly.
  • GoodBatteries are clean and secured, no corrosion.
  • GoodAll lights working.
  • Good
  • Good
hydraulics
  • Oil level is correct, oil looks clean.
  • GoodBoth are dry.
  • GoodDry.
  • GoodNo looseness in pilot controls.
  • GoodNo leaks or excessive wear.
  • Good
  • GoodNo leaks, 2 speed working correctly.
  • GoodNo leaks.
  • Good
  • GoodNo leaks.
  • GoodDry, no leaks.
  • GoodDry.
  • GoodSwings smoothly.
  • GoodNo leaks.
boom
  • 18’ 9”
  • Good
  • Good
stick
  • 9’ 6”
  • Good
  • Good
bucket
  • Yes
  • Central Fabricators
  • 54” CF tooth bucket, fair condition.
  • GoodNo looseness.
  • Good
  • FairMinor dents.
  • GoodEnd bits show some wear, 49% remaining.
final drives
  • GoodNo leaks.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
LinksVolvo links, Good condition.
Notes - UNDERCARRIAGE 1All measurements in mm. Percent wear are visual estimates.
SegmentsGC, minor wear.
Track Shoes31.5” triple grouser.
Track Frame - LeftGoodFront carrier roller mount bent slightly.
Track Frame - RightGood
Carrier Rollers Front138139.5128
Carrier Rollers Rear1391391010
Links29.529.52323
Pins & Bushings (External)9.19.43731
Pins & Bushings (Internal)7637631818
Track Roller 141.441.41515
Track Roller 241.741.71010
Pins & Bushings Turned?No
Carrier RollersGC,
IdlersGC.
Track Roller 3GuardGuard
Track Roller 441.441.41515
Track Roller 541.741.41515
Track Roller 6GuardGuard
Track Roller 741.441.41515
Track Roller 841.241.41815
comments, misc. repairs, general remarks
  • nice machine, looks and runs good...no mechanical issues or leaks.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources