Volvo EC160 DL

Volvo EC160 DL

Price
56,000 USD
Year
2013
Working hours
9254 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo EC160 DL
CategoryCrawler Excavators
Serial Number0220275
Unit Number467248
Catalog NumberCU4466123
Manufacturing Year2013
Hours9254 h
CountryUnited States
LocationBrighton, CO
Pricing
Price Excluding Tax$ 56,000
Tax-
Price Including Tax-
Features
Additional Information2013 VOLVO EC160 DL EXCAVATOR
9254/04/15/19
AIR CONDITIONER/HEATER/DEFROSTER
ALARM, TRAVEL / LCD DISPLAY
ARM: 2,6 M (8'6")
AS IS / AS RECEVIED
BLOCK HEATER: 120 V
BOOM & CHECK VALUES
BOOM: 5,2 M (17'1") MONOBLOCK
CARBODY / EROPS / COUNTERWEIGHT
ENGINE,D4H,4.036L,141HP, TIER 4
HEAVY DUTY BATTERY/ SUN SHADE
HI-BACK CLOTH SEAT, W/ 2" BELT
HYDRAULICS, STANDARD
LIGHTING INTERIOR & WORK
PILOT CONTROL / AM FM RADIO
PSM BUCKET-36" W/TEETH
REAR CAMERA / QUICK COUPLER, HYD
THUMB, HYDRAULIC PSM
TRACK:600MM(24")W/TRIPLE GROUSER
TRAVEL PEDALS AND HAND LEVERS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Yes
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • No
cooling system
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
  • Fair
  • Fair
  • Fair
stick
  • Fair
  • Fair
  • Fair
bucket
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Yes
  • 36” psm bucket
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftFair
Track Frame - RightFair
comments, misc. repairs, general remarks
  • Unit in decent shape for the hours. Customer is good at maintenance and staying up on repairs
  • Could use a slight cleaning and a service
boom & stick
  • Fair
  • Fair
  • Fair
  • Fair
  • No
  • No
general condition
  • Good
  • Good
  • Fair
  • No
  • Yes
  • No
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone