Terex TC85

Terex TC85

Price
On Request
Year
2018
Working hours
1659 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTerex TC85
CategoryCrawler Excavators
Serial NumberTC08540240
Unit NumberTC08540240
Catalog NumberCU4704012
Manufacturing Year2018
Hours1659 h
CountryGermany
LocationOberhausen
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional InformationTRACK SHOES (PADS) CONDITION: 60 %
ENGINEPOWER: 75 HP
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
CUTTING WIDTH: 800 MM
TRACK SHOES (PADS) WIDE: 50 MM
OPERATING WEIGHT: 8.6 T
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 60 %
ENGINEPOWER: 75 HP
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
CUTTING WIDTH: 800 MM
TRACK SHOES (PADS) WIDE: 50 MM
OPERATING WEIGHT: 8.6 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Jens Jaeger
Germany
Telephone:+49 20865699 x26
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone