Terex TC60

Terex TC60

Price
23,533 USD
Year
2011
Working hours
3403 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTerex TC60
CategoryCrawler Excavators
Serial NumberTEREX00526
Unit NumberTEREX00526
Catalog NumberCU4446486
Manufacturing Year2011
Hours3403 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 23,533
Tax (19%)$ 4,471
Price Including Tax$ 28,005
Features
Additional InformationOPERATING WEIGHT: 5.6 T
TRACK SHOES (PADS) CONDITION: 50 %
LENGTH OF STICK: 1600 MM
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE IDLERS: 50 %
CUTTING WIDTH: 1500 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone