Takeuchi TB260

Takeuchi TB260

Price
49,900 USD
Year
2015
Working hours
1042 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTakeuchi TB260
CategoryCrawler Excavators
Serial Number126100655
Unit Number456151
Catalog NumberCU4311830
Manufacturing Year2015
Hours1042 h
CountryUnited States
LocationDenver/commerce City, CO
Pricing
Price Excluding Tax$ 49,900
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
COUPLER, QUICKCOUPLER, QUICK
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional Information1042/03/29/18
HOT LIST PRICING
AM FM RADIO/ 5.7" COLOR DISPLAY
AUXILIARY HYDRAULICS 27GPM
BLADE, LEVELING
BOOM, 1 PIECE ,113"
BUCKET,GP 24",W/TEETH
CARBODY/ SUNSHADE /AM-FM RADIO
ENGINE ENCLOSURES /COUNTERWEIGHT
PILOT CONTROL/ 2 SPEED TRAVEL
ROPS / EPA LABEL / HI-BACK SEAT
2015 TAKEUCHI TB260 EXCAVATOR
AIR CONDITIONER/HEATER/DEFROSTER
ENGINE,YANMAR 4TNV86CT 47.6HP,T4
STARTING AID /ALARM, TRAVEL
STICK, MEDIUM, 71"
THUMB, HYDRAULIC PO
AS IS /AS RECEIVED
BOOM & STICK CHECK VALVE
LIGHTING, INTERIOR & WORK
RUBBER TRACK, 15.7"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorMay 14
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Green
  • Normal
  • Normal
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
  • 113”
  • Good
  • Good
  • Good
stick
  • 71”
  • Good
  • Good
  • Good
bucket
  • Yes
  • 24”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Shoes24/32 tread on tracks
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)16”16”
comments, misc. repairs, general remarks
  • Unit in operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone