Takeuchi TB175

Takeuchi TB175

Price
27,500 USD
Year
2005
Working hours
5960 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTakeuchi TB175
CategoryCrawler Excavators
Serial Number17513802
Catalog NumberCU4388277
Manufacturing Year2005
Hours5960 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 27,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • GoodBUMPERS ARE STRAIGHT
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRIGHT REAR COMPARTMENT DOOR DENTED/BENT
  • Good
  • Good
  • Good
  • GoodLATCH CABLE STICKS
  • FairFADED SLIGHT, PAINT CHIPS ANS SURFACE RUST PRESENT
  • Good
  • Good
  • FairSTEPS BENT
safety items
  • Yes
  • Yes
  • PoorINOP
  • Good
gauges, operator station, console
  • NoTRAVEL ALARM INOP
  • Yes
  • PoorINOP
  • Good
  • Good
  • PoorEMS WARNING LIGHTS INOP
  • Good
  • PoorGAUGES INOP
  • GoodALL CAB GLASS IN PLACE, MIRRORS MISSING
  • PoorINOP
  • PoorREADS 5960hrs, INOP
  • FairRETRACTABLE STYLE BELT, BELT TORN
  • PoorSEAT COVERING TORN
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • GREEN
  • POWERED BY YANMAR 4TNV93. 4 CYL DIESEL, LESS THAN 200HRS ON ENGINE REBUILD PER CUSTOMER
  • WARNING LIGHT GOES OUT WHEN STARTED
  • NORMAL
  • Good
  • Good
  • Good
  • GoodSTARTS AND RUNS GOOD
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • GoodALL FLOODLIGHTS WORKING
  • Good
  • FairWIRES HANGING UNDER PUMP
hydraulics
  • AUXILIARY HYDRAULICS PLUMBED TO END OF STICK
  • GoodLEFT BOOM CYLINDER WEEPING FROM PACKING
  • Good
  • Good
  • FairFITTINGS AT TOP PF HYDRAULIC PUMP LEAKING, RIGHT AUXILIARY COUPLER LEAKING
  • GoodHYDRAULIC FUNCTIONS OPERATE GOOD, CYCLE TIMES GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTWO SPEED INOP
attachments / work tools
  • 88in WIDE STRAIGHT LEVELING BLADE, LOWER EDGE WORN
boom
  • 11ft
  • Good
  • Good
  • FairVERTICAL TURRET MOUNTING P/B SHOW SOME WEAR
stick
  • END OF STICK HAS BEEN WELDED AT BUSHING MOUNT
  • 6’10ft.
  • PoorP/B WORN AT BUCKET MOUNTING
  • Good
  • Good
bucket
  • NoMACHINE IS WIRED AND PLUMBED FOR COUPLER, NO COUPLER ON MACHINE
  • C/P
  • 36in WIDE
  • Good
  • FairH-LINK HAS BEEN WELDED AND REPAIRED, LINKAGE PIVOT POINTS SHOW SOME WEAR
  • FairBUCKET MOUNTS HAVE BEEN WELDED AND FABRICATED TO FIT MACHINE
  • Good
  • FairWORN, FLIP REMAINING
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE40%
Notes - UNDERCARRIAGE18in WIDE RUBBER BELTS, LEFT BELT ~ 20/32nds CLEAT HEIGHT, RIGHT BELT ~25/32nds. LIGHT CUTS IN AREAS
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone