Takeuchi TB153FR

Takeuchi TB153FR

Price
38,616 USD
Year
2015
Working hours
3066 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTakeuchi TB153FR
CategoryCrawler Excavators
Serial Number158302431
Unit Number22041885
Catalog NumberCU4501472
Manufacturing Year2015
Hours3066 h
CountryFrance
LocationCaen / Verson, 14
Pricing
Price Excluding Tax$ 38,616
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
AM FM CD RADIOAM FM CD RADIO
COUPLER, QUICKCOUPLER, QUICK
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • 1700 mm
  • Good
  • Good
  • Good
bucket
  • MARTIN
  • Godet 450 mm / 800 mm / curage à angulation 1400 mm
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGEChaines caoutchouc de 400 mm / 50 % usure / largeur 400 mm
comments, misc. repairs, general remarks
  • a vendre dans letat
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone