Takeuchi TB016

Takeuchi TB016

Price
12,656 USD
Year
2005
Working hours
3990 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTakeuchi TB016
CategoryCrawler Excavators
Serial NumberTAKEU95539
Unit NumberTAKEU95539
Catalog NumberCU4515364
Manufacturing Year2005
Hours3990 h
CountryGermany
LocationWeißenhorn
Pricing
Price Excluding Tax$ 12,656
Tax (19%)$ 2,405
Price Including Tax$ 15,061
Features
Additional InformationENGINEPOWER: 18 HP
CUTTING WIDTH: 1000 MM
UNDERCARRIAGE TRACK ROLLERS: 40 %
UNDERCARRIAGE SPROCKETS: 60 %
CUTTING WIDTH: 450 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %
OPERATING WEIGHT: 1.6 T
UNDERCARRIAGE IDLERS: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thorsten Hill
Germany
Telephone:+49 6631 9601 ext 15
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone