Quick Search

New Holland CX50B

New Holland CX50B

Year
2007
Working hours
5,254 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandNew Holland CX50B
Ziegler CAT
CategoryCrawler Excavators
Serial NumberTN81737
Unit NumberEQ0113805
Catalog Number10096947
Year2007
Hours5,254 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax27,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CouplerCoupler
BladeBlade
Additional informationCab
CASE CX50B MINI EXCAVATOR
LINES
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1110
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
safety items
310
  • No
  • Yes
  • Yes
  • Good
  • Good
  • FairSeat belt works as it should.
  • Good
gauges, operator station, console
1112
  • No
  • Yes
  • Yes
  • 50%
  • Good
  • Good
  • FairLatch that holds door open isn’t holding.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorSeat cushion cracked.
  • Good
  • PoorWiper not working.
engine
610
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • Yes
  • No
  • Blue
  • Normal
  • Normal
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1201
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorDamp around bell housing.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
211
  • No
  • No
  • PoorLots of movement in swing boom knuckle.
  • Fair
  • Good
  • Good
boom
110
  • 9’ 2”
  • Good
  • FairLower pin area has some movment
stick
200
  • 5’ 1”
  • Good
  • Good
bucket
410
  • 24”
  • YesQuick coupler to bucket has movment
  • Good
  • FairAll linkage 1/4” movement.
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
final drives
310
  • Good
  • Good
  • Good
  • FairOil change due
general condition
210
  • FairHas some dents
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering