Quick Search

Link-Belt CONSTRUCTION 145X4LC

Link-Belt CONSTRUCTION 145X4LC

Year
2021
Working hours
769 h
Email x
Name

My email address:*

My friend's email address:*

Message:

H.O. PENN MACHINERY CO., INC.
Newingrton, CT
+1 845 437 4060
Show phone number
Basic information
BrandLink-Belt CONSTRUCTION 145X4LC
H.O. Penn Machinery Company
CategoryCrawler Excavators
Serial NumberLBX145Q7NMHE
Unit NumberUC3238
Catalog Number10120565
Year2021
Hours769 h
CountryUnited States
LocationNewingrton, United States
Pricing
Price Excluding Tax150,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Radio - BluetoothRadio - Bluetooth
Additional informationUC3238 Note
2021 Link Belt 145X4LC SN: LBX145Q7NMHEX2204 Hours: 760
There are no Fault Codes, Machine Starts and Runs, All in working condition; Lights, Gauges, Horn. Heater & A/C, BLUETOOTH RADIO, EROPS, Coolant level 50%, Glass Condition is Good no cracks, Long Stick Length, no Hydraulic leaks, 1 Piece Boom, 36in bucket, hydraulic coupler, thumb, Shoe 24in Steel, Long Undercarriage, Undercarriage Condition Very Good.
Percent Remaining Links 75%
Percent Remaining P & B 75%
Percent Remaining Shoes 75%
Percent Remaining Idlers 75%
Percent Remaining Sprockets 75%
Percent Remaining Rollers 75%
Percent Remaining Carrier 75%
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering