Quick Search

Link-Belt CONSTRUCTION 145X4

Link-Belt CONSTRUCTION 145X4

Year
2018
Working hours
1,573 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
CO
+1 303 900 5875
Show phone number
Basic information
BrandLink-Belt CONSTRUCTION 145X4
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberLBX145Q7NJHEX1270
Unit Number513271
Catalog Number10076338
Year2018
Hours1,573 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax105,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
BOOM, 1 PIECEBOOM, 1 PIECE
CE PLATECE PLATE
FIRE EXTINGUISHERFIRE EXTINGUISHER
BLUETOOTHBLUETOOTH
RUBBER TRACKRUBBER TRACK
STICK, LONGSTICK, LONG
STICK, MEDIUMSTICK, MEDIUM
Additional information*NO QC, NO BUCKET, ONLY LINKAGE
1576/09/15/23
2-12V BATTERIES, 72AMP SYSTEM
2018 LINK-BELT 145X4DZ EXCAVATOR
3 PWR MODES & AUTO IDLE/SHUTDOWN
7"LCD COLOR MONITOR/DISPLAY
AM-FM RADIO,BLTH,USB PORT
AS IS / AS RECEIVED
AUXILIARY HYDS ... ANTI-DRIFT
CONSIGNMENT / O'DONNELL,KEVIN
ENCLOSED CAB W/ROPS,AC,HEAT,DEF,
ENGINE,4JJ1X, 3.0L, 102HP,TIER 4
EXTERIOR MIRRORS, ANTI-THEFT,
FLOOR MAT, COUTERWEIGHT,12V PORT
FULL-TIME RV CAMERA, SWEEPS,FRT
GRAPPLE, W/NEW SWIVEL MOTOR
HAMMBER & SHEAR W/UNIT ... AURH
LIGHTING,LED WORK & CAB
PATTERN CHANGER,DOZER BLADE,101"
PILOT CONTROLS, JOYSTICKS
REMOTE CARE GPS READY, HEADLINER
SEAT,CLOTH SUSPENSION W/BELT
STICK,EXT 6'3",LONG,BOOM 1 PIECE
SUNROOF W/SHADE, TRAVEL ALARM
TRANSMISSION, AUTO 2 SPD TRAVEL
UC,RUB TRACKS 23.6"/600MM PADS
WASHER-WIPERS,2SPD, TOOL BOX,
X-PATTERN CARBODY, BUCKET ASSIST
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
720
  • No
  • Good
  • Good
  • GoodScraped up in a few places
  • Good
  • FairRight side door is damaged and wired closed
  • Good
  • Good
  • Fair
  • Good
safety items
200
  • Good
  • Good
gauges, operator station, console
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
400
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Seemed to take a bit to get it fired up, but once it was running it was very smooth and quiet.
  • Notmal
  • None
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • Since up hose clamps
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEU/C looks to be in good shape.
Track Shoes20” rubber bolt on track pads, look to be in good shape.
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)20”20”
final drives
200
  • No leaks
  • Good
  • Good
comments, misc. repairs, general remarks
  • Pics
  • Machine has no bucket, it will come with a 6 1/2 foot stick extension and grapple. All bucket linkage will also be included with the trade. Overall, the machine is in pretty good shape considering it is working in a recycle yard.
  • 101” knock down blade in good shape.
  • This is a standard construction excavator, equipped with a stick extension and grapple, it is not a factory, recycling or material handling machine
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering