Liebherr R960

Liebherr R960

Price
155,666 USD
Year
2013
Working hours
5423 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr R960
CategoryCrawler Excavators
Serial NumberWLHZ1396CZC036645
Unit Number22040636
Catalog NumberCU4351430
Manufacturing Year2013
Hours5423 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$ 155,666
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
AUTO LUBEAUTO LUBE
AM FM RADIOAM FM RADIO
STICK, SHORTSTICK, SHORT
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Additional InformationAIR CONDITIONER
AM FM RADIO
AUTO LUBE
BOOM CHECK VALVE
CARBODY, STANDARD
CE PLATE
STICK CHECK VALVE
STICK, SHORT
Conditions
Good
Fair
Poor
  • engine
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
engine
  • MOTEUR REMPLACE IL A 1200 H FAISCEAU ELECTRIQUE MOTEUR REFAIT / RADIATEUR NEUF VERIN DE BRAS REMPLACER IL Y A 1000 H REDUCTEUR D ORIENTATION RECONDITIONNER IL Y A 2200 H
boom
  • 6700 MM
stick
  • 2800 MM
bucket
  • 1800 MM GODET DE TERRASSEMENT 50% RENFORT ARRIERE USES LAME ET DENTS USES 2700 LITRES
  • NoSANS
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)600 MM
Notes - UNDERCARRIAGE 2CHAINES USEES 80%
Average Life Remaining - UNDERCARRIAGE20%
comments, misc. repairs, general remarks
  • FR-23
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone