Liebherr R946

Liebherr R946

Price
105,916 USD
Year
2013
Working hours
6822 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr R946
CategoryCrawler Excavators
Serial NumberWLHZ1149AZC036791
Unit Number149AZC036791
Catalog NumberCU4594020
Manufacturing Year2013
Hours6822 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding Tax$ 105,916
Tax (19%)$ 20,124
Price Including Tax$ 126,040
Details
Additional InformationENGINEPOWER: 299 HP
UNDERCARRIAGE CARRIER ROLLERS: 60 %
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
TRACK SHOES (PADS) CONDITION: 40 %
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
Features
Additional InformationENGINEPOWER: 299 HP
UNDERCARRIAGE CARRIER ROLLERS: 60 %
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
TRACK SHOES (PADS) CONDITION: 40 %
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marcel Christ
Germany
Telephone:+49 6233 770319
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources