Liebherr R946LI

Liebherr R946LI

Price
111,924 USD
Year
2013
Working hours
7863 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr R946LI
CategoryCrawler Excavators
Serial NumberVZC036854
Unit NumberLIEBH000334
Catalog NumberCU4583895
Manufacturing Year2013
Hours7863 h
CountryGermany
LocationWeißenhorn
Pricing
Price Excluding Tax$ 111,924
Tax (19%)$ 21,266
Price Including Tax$ 133,190
Details
Additional InformationLENGTH OF STICK: 3300 MM
TRACK SHOES (PADS) CONDITION: 50 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK LINKS: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
ENGINEPOWER: 299 HP
Features
Additional InformationLENGTH OF STICK: 3300 MM
TRACK SHOES (PADS) CONDITION: 50 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK LINKS: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
ENGINEPOWER: 299 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Soeren Wurmbach
Germany
Telephone:+49 7309 54150
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources