Quick Search

Liebherr R936LC-MU

Liebherr R936LC-MU

Price
$210,590
Year
2017
Working hours
1,735 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Teningen-nimburg
+49 7663931129
Show phone number
  • Basic information
  • Details
Basic information
BrandLiebherr R936LC-MU
CategoryCrawler Excavators
Serial Number44540
Unit NumberLIEBH44540
Catalog Number4888763
Year2017
Hours1,735 h
CountryGermany
LocationTeningen-nimburg
Pricing
Price Excluding Tax210,590 USD
Tax (19%)40,012 USD
Price Including Tax250,602 USD
Details
Additional informationBUCKET CONDITION: 70 %
CUTTING WIDTH: 2000 MM
UNDERCARRIAGE IDLERS: 80 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK ROLLERS: 80 %
UNDERCARRIAGE SPROCKETS: 80 %
UNDERCARRIAGE CARRIER ROLLERS: 80 %
UNDERCARRIAGE TRACK LINKS: 80 %
TRACK SHOES (PADS) CONDITION: 80 %
UNDERCARRIAGE TRACK BUSHINGS: 80 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering