Liebherr R934

Liebherr R934

Price
On Request
Year
2000
Working hours
10548 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr R934
CategoryCrawler Excavators
Serial Number85040675288
Unit NumberLIEBH000386
Catalog NumberCU4420083
Manufacturing Year2000
Hours10548 h
CountryGermany
LocationMittenwalde/ot Schenkendorf
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 40 %
UNDERCARRIAGE IDLERS: 40 %
UNDERCARRIAGE TRACK ROLLERS: 40 %
LENGTH OF STICK: 3100 MM
UNDERCARRIAGE TRACK LINKS: 40 %
OPERATING WEIGHT: 25 T
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 40 %
UNDERCARRIAGE TRACK BUSHINGS: 40 %
UNDERCARRIAGE SPROCKETS: 40 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Falko Böttcher-Schroda
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone