Quick Search

Liebherr R934B-LI

Liebherr R934B-LI

Price
On Request
Year
2005
Working hours
14,905 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Laatzen
+49 5102700211
Show phone number
Basic information
BrandLiebherr R934B-LI
CategoryCrawler Excavators
Serial NumberCZC014960
Unit NumberLIEBH32093
Catalog Number10013541
Year2005
Hours14,905 h
CountryGermany
LocationLaatzen, Germany
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationUNDERCARRIAGE SPROCKETS: 70 %
TRACK SHOES (PADS) WIDE: 600 MM
CUTTING WIDTH: 1500 MM
UNDERCARRIAGE TRACK BUSHINGS: 60 %
OPERATING WEIGHT: 29.6 T
ENGINEPOWER: 197 HP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering