Liebherr R926

Liebherr R926

Price
88,324 USD
Year
2014
Working hours
6866 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr R926
CategoryCrawler Excavators
Serial NumberWLHZ1348AZC038768
Unit Number22042380
Catalog NumberCU4559889
Manufacturing Year2014
Hours6866 h
CountryFrance
LocationMoissy Cramayel, 77
Pricing
Price Excluding Tax$ 88,324
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Conditions
Good
Fair
Poor
  • general appearance
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
stick
  • 2,40
bucket
  • DENTS BONNES A 20%
  • COUPLEUR MECANIQUE SW48
  • GODET TERRASSEMENT 1200MM
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGEDUREE DE VIE MOYENNE RESTANTE 81%
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front55
Carrier Rollers Rear55
Idlers Front2020
Idlers Rear2020
Pins & Bushings (Internal)2020
Segments6060
Track Roller 11515
Track Roller 21515
Track Roller 31515
Track Roller 41515
Track Roller 51515
Track Roller 61515
Track Roller 71515
Track Roller 81515
Track Roller 91515
Track Shoes (Width)1010
comments, misc. repairs, general remarks
  • FR-16
  • EQUIPEE GRILLE FOGS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources