Quick Search

Liebherr R924 SLC

Liebherr R924 SLC

Price
$75,934
Year
2013
Working hours
7,525 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Teningen-nimburg
+49 7663931129
Show phone number
  • Basic information
  • Details
Basic information
BrandLiebherr R924 SLC
CategoryCrawler Excavators
Serial NumberWLHZ1317EZC036678
Unit NumberLIEBH36678
Catalog Number4888762
Year2013
Hours7,525 h
CountryGermany
LocationTeningen-nimburg
Pricing
Price Excluding Tax75,934 USD
Tax (19%)14,427 USD
Price Including Tax90,361 USD
Details
Additional informationUNDERCARRIAGE SPROCKETS: 50 %
CUTTING WIDTH: 1400 MM
TRACK SHOES (PADS) WIDE: 750 MM
UNDERCARRIAGE IDLERS: 50 %
TRACK SHOES (PADS) CONDITION: 50 %
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
LENGTH OF STICK: 2800 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
BUCKET CONDITION: 60 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering