Liebherr R924HDSL

Liebherr R924HDSL

Price
27,620 USD
Year
2003
Working hours
20835 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr R924HDSL
CategoryCrawler Excavators
Serial Number645-11047
Unit Number645-11047
Catalog NumberCU4550456
Manufacturing Year2003
Hours20835 h
CountryGermany
LocationLimbach-oberfrohna
Pricing
Price Excluding Tax$ 27,620
Tax (19%)$ 5,248
Price Including Tax$ 32,868
Features
Additional InformationUNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 20 %
TRACK SHOES (PADS) CONDITION: 80 %
UNDERCARRIAGE TRACK LINKS: 60 %
OPERATING WEIGHT: 27 T
UNDERCARRIAGE IDLERS: 80 %
BUCKET CONDITION: 20 %
LENGTH OF STICK: 3000 MM
TRACK SHOES (PADS) WIDE: 600 MM
CUTTING WIDTH: 1200 MM
UNDERCARRIAGE CARRIER ROLLERS: 60 %
UNDERCARRIAGE SPROCKETS: 80 %
ENGINEPOWER: 157 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Scholz
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone