Liebherr R900

Liebherr R900

Price
On Request
Year
1997
Working hours
18731 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr R900
CategoryCrawler Excavators
Serial Number5964100
Unit Number5964100
Catalog NumberCU4703201
Manufacturing Year1997
Hours18731 h
CountryGermany
LocationWeißenhorn
Pricing
Price Excluding TaxOn Request
Tax (16%)On Request
Price Including TaxOn Request
Details
Additional InformationTRACK SHOES (PADS) CONDITION: 60 %
OPERATING WEIGHT: 17.2 T
LENGTH OF STICK: 2200 MM
TRACK SHOES (PADS) WIDE: 750 MM
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
CUTTING WIDTH: 1200 MM
UNDERCARRIAGE SPROCKETS: 15 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE IDLERS: 55 %
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 60 %
OPERATING WEIGHT: 17.2 T
LENGTH OF STICK: 2200 MM
TRACK SHOES (PADS) WIDE: 750 MM
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
CUTTING WIDTH: 1200 MM
UNDERCARRIAGE SPROCKETS: 15 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE IDLERS: 55 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Soeren Wurmbach
Germany
Telephone:+49 7309 54150
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone