Liebherr R900C

Liebherr R900C

Price
32,328 USD
Year
2004
Working hours
5265 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr R900C
CategoryCrawler Excavators
Serial NumberZZK18027
Unit Number22041040
Catalog NumberCU4398729
Manufacturing Year2004
Hours5265 h
CountryFrance
LocationPuget-sur-argens, 83
Pricing
Price Excluding Tax$ 32,328
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • engine
  • cooling system
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Poor
gauges, operator station, console
  • Poor
  • Fair
  • Good
  • Fair
engine
  • No
  • No
  • No
cooling system
  • No
stick
  • RENFORT DE BRAS
  • 2,50 m
bucket
  • PoorDEFORME
  • Good
  • Yesattache mecanique cw20s
  • JEU DANS L ATTACHE
  • 1000 MM 5 DENTS 30% FOND DEFORME
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE30%
Track Shoes600 MM
comments, misc. repairs, general remarks
  • FR-23
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone