Liebherr R308

Liebherr R308

Price
21,216 USD
Year
2001
Working hours
7762 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr R308
CategoryCrawler Excavators
Serial Number37510055
Unit Number22041315
Catalog NumberCU4429497
Manufacturing Year2001
Hours7762 h
CountryFrance
LocationNancy / Gondreville, 54
Pricing
Price Excluding Tax$ 21,216
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 2 PIECEBOOM, 2 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • hydraulics
  • boom
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fair
  • Fair
  • Fair
gauges, operator station, console
  • Fair
  • Fair
hydraulics
  • Ligne M.P.
boom
  • Déport pied de flèche + V.A.
bucket
  • 600mm. / 900mm. et curage inclinable de 1500mm. le tout à 50%.
  • Attache hydraulique liebherr
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE50%
Notes - UNDERCARRIAGETDR BERCO.
Track Shoes600mm.
comments, misc. repairs, general remarks
  • FR-15
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone